HUBBELL CANADA
Image of YAV26L1NK YAV26L1NK, Compression Terminal, 2/0 AWG, 1-Hole, 1/4" Stud, Standard Barrel, Nickel Plated

YAV26L1NK, Compression Terminal, 2/0 AWG, 1-Hole, 1/4" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV26L1NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-2/0, 1/4" Stud, Nickel Plated.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV26L1NK

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069844

UPC 14 Digit GTIN

00781810069844

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.467 in

Dimension - Pad Width inch

0.934 in

Dimension - Strip Length inch

13/16 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.48 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 00

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

23200