HUBBELL CANADA
Image of YAV26L31 YAV26L31, Uninsulated Ring Terminal For 2/0 AWG, 1-Hole, 3/8" Stud

YAV26L31, Uninsulated Ring Terminal For 2/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV26L31

Uninsulated Ring Terminal For 2/0 AWG.

YAV26L31.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV26L31

Die Index

44

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810088975

UPC 14 Digit GTIN

00781810088975

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.39 in

Dimension - Pad Width inch

0.93 in

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN-2/0

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29600