HUBBELL CANADA
Image of YAV26RS YAV26RS, Uninsulated Right Angle Ring Terminal For 2/0 AWG, 1-Hole, 3/8" Stud

YAV26RS, Uninsulated Right Angle Ring Terminal For 2/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV26RS

Uninsulated Right Angle Ring Terminal For 2/0 AWG.

YAV26RS.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV26RS

Die Index

44

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025871

UPC 14 Digit GTIN

00781810025871

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - G inch

1.44 in

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.39 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Pad Width inch

0.92 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 00

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29600