HUBBELL CANADA
Image of YAV300M12 YAV300M12, Compression Terminal

YAV300M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV300M12

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 300mmClass2, 1/2" stud, Tin - Electro Plated, 22 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV300M12

Die Index

22

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810311004

UPC 14 Digit GTIN

00781810311004

Dimensions

Bolt Size

M12

Dimension - B Length fraction

1-11/16 in

Dimension - Bolt Hole Size inch

0.22 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13 mm

Dimension - Inside Diameter inch

0.92 in

Dimension - N inch

0.54 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

0.74 in

Dimension - Strip Length inch

1.38 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.26 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Minimum Pack Quantity

1