HUBBELL CANADA
Image of YAV300M14 YAV300M14, Compression Terminal

YAV300M14, Compression Terminal

Brand: Burndy

Catalog ID: YAV300M14

Copper Tubing Terminal, 1 Hole W/insp window, 300 mm Class 2, 22 Index, 14 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV300M14

Connector Type

METRIC

Die Index

22

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323373

UPC 14 Digit GTIN

00781810323373

Dimensions

Bolt Size

M14

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

15 mm

Dimension - Inside Diameter inch

0.92 in

Dimension - L Length Overall mm

7 mm

Dimension - Length Overall inch

0.27 in

Dimension - N inch

0.61 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

0.74 in

Dimension - Strip Length inch

1.38 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

#14

Dimension - Z (inch)

0.57 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.27 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 mm²,600 AWG

Conductor - Material

COPPER

Conductor Size

300 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10