HUBBELL CANADA
Image of YAV3/0T12B YAV3/0T12B, Compression Terminal, 1-Hole, 3/0 Flex, 1/2" Stud, Short Barrel, Belled End, Tin Plated

YAV3/0T12B, Compression Terminal, 1-Hole, 3/0 Flex, 1/2" Stud, Short Barrel, Belled End, Tin Plated

Brand: Burndy

Catalog ID: YAV3/0T12B

Copper Compression Lug, 1 Hole w/ Inspection Hole, 3/0 Flex, 1/2" Stud, Short Barrel, Belled End, Tin Plated

General

Application

Wire Termination

Catalog Number

YAV3/0T12B

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Material

Copper

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810425633

UPC 14 Digit GTIN

00781810425633

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.57 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Material

Copper

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10