HUBBELL CANADA
Image of YAV35M6 YAV35M6, Compression Terminal

YAV35M6, Compression Terminal

Brand: Burndy

Catalog ID: YAV35M6

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 35mm, M6 stud, Tin - Electro Plated, 10 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV35M6

Color Code

Brown

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810235799

UPC 14 Digit GTIN

00781810235799

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - Bolt Hole Size inch

0.17 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.57 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

7 mm

Dimension - Inside Diameter inch

0.31 in

Dimension - N inch

0.28 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.35 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50