HUBBELL CANADA
Image of YAV400M12 YAV400M12, Compression Terminal
Image of YAV400M12 YAV400M12, Compression Terminal

YAV400M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV400M12

Compression terminal Hylug Copper tubing; 1 Hole; 400 mm2; M12 Stud; Tin Plating.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV400M12

Connector Type

METRIC

Die Index

24

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323526

UPC 14 Digit GTIN

00781810323526

Dimensions

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

0.42 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.14 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13 mm

Dimension - Inside Diameter inch

1.05 in

Dimension - L Length Overall mm

8 mm

Dimension - Length Overall inch

0.30 in

Dimension - N inch

0.57 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

0.98 in

Dimension - Strip Length inch

1.46 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

400 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5