HUBBELL CANADA
Image of YAV4C2TC14FXB YAV4C2TC14FXB, Compression Terminal, 4 Flex G,H,I,K,M, DLO, 4 AWG, Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel

YAV4C2TC14FXB, Compression Terminal, 4 Flex G,H,I,K,M, DLO, 4 AWG, Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAV4C2TC14FXB

4 Flex G,H,I,K,M,DLO, 4 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel is designed with a "belled" end opening at the wire entry to ensure smooth insertion of highly flexible stranded wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV4C2TC14FXB

Color Code

Gray

Die Index

8

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810171912

UPC 14 Digit GTIN

00781810171912

Dimensions

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.26 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - P inch

1.46 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25