HUBBELL CANADA
Image of YAV4CL YAV4CL, Uninsulated Ring Terminal For 4 AWG, AN-4 Flex, 1-Hole, 1/4" Stud

YAV4CL, Uninsulated Ring Terminal For 4 AWG, AN-4 Flex, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAV4CL

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-4 Flex, 1/4" Stud, Short Barrel, Electro-Tin Plated.

Uninsulated compression ring terminal with double thick tongue and seamless barrel design.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

  • For use on Type AN aircraft cable, extra flexible conductors and commercial (Code) conductors.
  • Aircraft, Industrials, Hospitals, Utilities, Marine, Computer industries

Catalog Number

YAV4CL

Die Index

40

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810807194

UPC 14 Digit GTIN

00781810807194

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.28 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Flex G Size

4

Conductor - Copper Flex H Size

4

Conductor - Copper Flex I Size

4

Conductor - Copper Flex K Size

4

Conductor - Copper Flex M Size

4

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Size Range

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

79200