HUBBELL CANADA
Image of YAV5002M12 YAV5002M12, Compression Terminal

YAV5002M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV5002M12

Non insulated Cu tubular terminals, 2 Hole/W/insp W, 500 mm Class2, 13.55 mm stud, Tin - Electro Plated, L115 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV5002M12

Die Index

L115

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810636459

UPC 14 Digit GTIN

00781810636459

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Pad Width inch

55.6 in

Dimension - Strip Length inch

1.69 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2