HUBBELL CANADA
Image of YAV50FM10 YAV50FM10, Compression Terminal

YAV50FM10, Compression Terminal

Brand: Burndy

Catalog ID: YAV50FM10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 50 mm, M10 Stud, 1.94 IN L, Compression, 12 Index, 19 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV50FM10

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323694

UPC 14 Digit GTIN

00781810323694

Dimensions

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

0.69 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Material

COPPER

Conductor Type

CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20