HUBBELL CANADA
Image of YAV50M6 YAV50M6, Compression Terminal

YAV50M6, Compression Terminal

Brand: Burndy

Catalog ID: YAV50M6

Copper Tubing Terminal, 1 Hole W/insp window, 50 mm Class 2, 12 Index, 6 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV50M6

Connector Type

METRIC

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323786

UPC 14 Digit GTIN

00781810323786

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.63 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.59 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

7 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - L Length Overall mm

3 mm

Dimension - Length Overall inch

0.10 in

Dimension - N inch

0.30 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

50 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

46400