
Brand: Burndy
Catalog ID: YAV6CLSV
Application
Wire Termination
Catalog Number
YAV6CLSV
Die Index
7
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Trade Name
HYLUG™
Type
Standard Barrel, Silver Plated
UPC
621945471573
UPC 14 Digit GTIN
000
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - N inch
0.24 in
Dimension - Pad Width inch
0.48 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.29 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
6 AWG
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1