HUBBELL CANADA
Image of YAV6CRS YAV6CRS, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 1/4" Stud

YAV6CRS, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAV6CRS

Uninsulated Right Angle Ring Terminal For 6 AWG.

YAV6CRS.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV6CRS

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025840

UPC 14 Digit GTIN

00781810025840

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - G inch

0.82 in

Dimension - Hole Size mm

7 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.32 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.28 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size Range

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

92800