HUBBELL CANADA
Image of YAV6CRS4 YAV6CRS4, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 5/16" Stud

YAV6CRS4, Uninsulated Right Angle Ring Terminal For 6 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAV6CRS4

Uninsulated Right Angle Ring Terminal For 6 AWG.

YAV6CRS4.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV6CRS4

Die Index

39

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810496855

UPC 14 Digit GTIN

00781810496855

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - G inch

0.89 in

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.32 in

Dimension - Pad Width inch

0.59 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size Range

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999