HUBBELL CANADA
Image of YAV702M10 YAV702M10, Compression Terminal

YAV702M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV702M10

Non insulated Cu tubular terminals, Metric, 2 Holes With Inspection Window, 70mm² Class2, M10 stud, Tin - Electro Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV702M10

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810636381

UPC 14 Digit GTIN

00781810636381

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

0.748 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

M10

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

70 mm² (1/0 AWG)

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20