HUBBELL CANADA
Image of YAV70M6 YAV70M6, Compression Terminal

YAV70M6, Compression Terminal

Brand: Burndy

Catalog ID: YAV70M6

Copper Tubing Terminal, 1 Hole W/insp window, 70 mm Class 2, 13 Index, 6 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV70M6

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810324035

UPC 14 Digit GTIN

00781810324035

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.30 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

0.75 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20