HUBBELL CANADA
Image of YAV8CL3BOX YAV8CL3BOX, Uninsulated Ring Terminal For 8 AWG, 1-Hole, 3/8" Stud

YAV8CL3BOX, Uninsulated Ring Terminal For 8 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV8CL3BOX

Pure Electrolytic Copper Ring Tongue Terminal, 8 AWG, 3/8 IN Stud, Electro-Tin Plated.

YAV8CL3BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV8CL3BOX

Die Index

38

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810541401

UPC 14 Digit GTIN

00781810541401

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - N inch

0.28 in

Dimension - Pad Width inch

0.57 in

Dimension - Strip Length inch

1/2 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper DLO Size

8 (37/#24)

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Size Range

8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999