HUBBELL CANADA
Image of YAV95M8 YAV95M8, Compression Terminal

YAV95M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV95M8

Copper Tubing Terminal, 1 Hole W/insp window, 95 mm Class 2, 14 Index, 8 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV95M8

Die Index

14

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810324141

UPC 14 Digit GTIN

00781810324141

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

8.4

Dimension - N inch

0.34

Dimension - Outside Diameter inch

0.63

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

0.87 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

95 mm², 2/0 AWG

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10