HUBBELL CANADA
Image of YAV9CT9BOX YAV9CT9BOX, Uninsulated Ring Terminal For 10 - 9 AWG

YAV9CT9BOX, Uninsulated Ring Terminal For 10 - 9 AWG

Brand: Burndy

Catalog ID: YAV9CT9BOX

Uninsulated Ring Terminal For 10 - 9 AWG.

YAV9CT9BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV9CT9BOX

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810532300

UPC 14 Digit GTIN

00781810532300

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.57 in

Dimension - Hole Size inch

0.27 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.23 in

Dimension - Pad Width inch

0.44 in

Dimension - Strip Length inch

7/16 in

Dimension - Z (inch)

0.31 in

Conductor Related

Conductor - Copper Str Size Range

9 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999