HUBBELL CANADA
Image of YAZ252TC516E6 YAZ252TC516E6, Compression Terminal, 1/0 AWG Cu, 2-Hole, 5/16" Stud, 7/8" Spacing, Long Barrel

YAZ252TC516E6, Compression Terminal, 1/0 AWG Cu, 2-Hole, 5/16" Stud, 7/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ252TC516E6

1/0 AWG CU, Two Hole, 5/16 Stud Size, 7/8 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ252TC516E6

Color Code

Pink

Die Index

12

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810197080

UPC 14 Digit GTIN

00781810197080

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - E Spacing between Holes fraction

0.88

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.33

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.34

Dimension - Outside Diameter inch

0.51

Dimension - Pad Width inch

0.75

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

100 Navy

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

23200