HUBBELL CANADA
Image of YAZ262TC38E16 YAZ262TC38E16, Compression Terminal, 2/0 AWG Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel

YAZ262TC38E16, Compression Terminal, 2/0 AWG Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ262TC38E16

2/0 AWG CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ262TC38E16

Color Code

Black

Die Index

13

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810563472

UPC 14 Digit GTIN

00781810563472

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 Navy

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10