HUBBELL CANADA
split_pad_long

YAZ294TCG1, Compression Terminal, 250 kcmil Cu, 250 Navy, 4-Hole, 1/4" Stud, Split Pad, Long Barrel

Brand: Burndy

Catalog ID: YAZ294TCG1

HYLUG™ Copper Compression Terminal; Split Pad, 4 Holes,W/Inspection Window, 250 kcmil Code, 250 Navy, Yellow, 16 Index, 1/4 IN Bolt Size, 1-11/16 IN Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ294TCG1

Color Code

Yellow

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810636091

UPC 14 Digit GTIN

00781810636091

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Pad Width inch

1.38 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

7680