HUBBELL CANADA
YAZ2C2TC38SL, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, Slotted
Image of YAZ2C2TC38SL YAZ2C2TC38SL, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, Slotted

YAZ2C2TC38SL, Compression Terminal, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, Slotted

Brand: Burndy

Catalog ID: YAZ2C2TC38SL

Cu Compression Terminal,Slotted, #2 AWG (Code), 3/8 IN Stud, 1.00 IN Spacing, Brown, 10 Index, 1-5/16 IN Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ2C2TC38SL

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810499450

UPC 14 Digit GTIN

00781810499450

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.41 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50