HUBBELL CANADA
Image of YAZ31TC12FX YAZ31TC12FX, Compression Terminal, 250 Flex I,K,M, 1-Hole, 3/8" Stud, Long Barrel

YAZ31TC12FX, Compression Terminal, 250 Flex I,K,M, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZ31TC12FX

1 Hole Cu Compr Terminal, Flex, Long Brrl , W/ Insp Window, 250 Flex (Class I, K, M), 3/8" stud, White, 17 or 298 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ31TC12FX

Color Code

White

Die Index

17

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810438725

UPC 14 Digit GTIN

00781810438725

Dimensions

Dimension - B Length fraction

2 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.07 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.52 in

Dimension - Hole Size mm

13.5 mm

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.54 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

250 KCMIL

Conductor - Copper Flex M Size Range

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Pallet Quantity

9000