HUBBELL CANADA
Image of YAZ342TC38FX YAZ342TC38FX, Compression Terminal, 350 kcmil G,H,I,K,M, 373 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZ342TC38FX, Compression Terminal, 350 kcmil G,H,I,K,M, 373 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ342TC38FX

Copper Compression Lug, 2 Hole w/ Inspection Window, 350 Flex, 3/8" Stud, 1" Stud Hole Spacing, Long Barrel, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ342TC38FX

Color Code

Blue

Die Index

19

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810135365

UPC 14 Digit GTIN

00781810135365

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - Length Side B inch

4.85 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Flex M Size Range

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

3000