HUBBELL CANADA
Image of YAZ362NTCFX YAZ362NTCFX, Compression Terminal, 444.4 1100/24 DLO, 450 kcmil Flex, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

YAZ362NTCFX, Compression Terminal, 444.4 1100/24 DLO, 450 kcmil Flex, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ362NTCFX

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 444.4(1100/#24) DLO, 450 kcmil Flex, 1/2" stud, 1.75" spacing, Brown, 20 or 299 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ362NTCFX

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810228654

UPC 14 Digit GTIN

00781810228654

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

166 mm

Dimension - Length Overall inch

6.55 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

2-3/4

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex G Size

500 KCMIL

Conductor - Copper Flex G Size Range

450 kcmil

Conductor - Copper Flex H Size

500 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

450 kcmil

Conductor - Copper Flex I Size Range

500 kcmil

Conductor - Copper Flex K Size

450 kcmil

Conductor - Copper Flex K Size Range

450 kcmil

Conductor - Copper Flex M Size

450 kcmil

Conductor - Copper Flex M Size Range

450 kcmil

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

2220

Media

Videos