HUBBELL CANADA
Image of YAZ382TC38FX YAZ382TC38FX, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZ382TC38FX, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ382TC38FX

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ382TC38FX

Color Code

Pink

Die Index

L99

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810135389

UPC 14 Digit GTIN

00781810135389

Dimensions

Dimension - B Length fraction

2-13/16 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10.4 mm

Dimension - Length Side B inch

5.72 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

2-7/8

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.52 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

1800