HUBBELL CANADA
Image of YAZ442NNTFX YAZ442NNTFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue, 777.7 kcmil

YAZ442NNTFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue, 777.7 kcmil

Brand: Burndy

Catalog ID: YAZ442NNTFX

HYLUG™ Copper Compression Terminal; Narrow Tongue; 2-Hole; Long Barrel; Accommodates: 777.7 kcmil; Stud: 1/2"; Stud Spacing: 1-3/4"; Length: 7.09"; Width: 1.63.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ442NNTFX

Color Code

Yellow

Die Index

L115

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Narrow Tongue

UPC

781810166147

UPC 14 Digit GTIN

00781810166147

Dimensions

Dimension - B Length fraction

3 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

750 kcmil

Conductor - Copper Flex K Size

750

Conductor - Copper Flex M Size

750

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

1440