HUBBELL CANADA
Image of YAZ6C2TC38SL YAZ6C2TC38SL, Compression Terminal, 6 AWG Cu, 30 Navy, 2-Hole, 3/8" Stud, Slotted, Long Barrel

YAZ6C2TC38SL, Compression Terminal, 6 AWG Cu, 30 Navy, 2-Hole, 3/8" Stud, Slotted, Long Barrel

Brand: Burndy

Catalog ID: YAZ6C2TC38SL

Cu Compression Terminal, Slotted, #6 AWG (code),30 Navy, Blue, 7 or 374 Index, 3/8 IN Bolt Size.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ6C2TC38SL

Color Code

Blue

Die Index

7

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810499436

UPC 14 Digit GTIN

00781810499436

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50