HUBBELL CANADA
Image of YAZ8C2TC1490 YAZ8C2TC1490, Compression Terminal, 8 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree

YAZ8C2TC1490, Compression Terminal, 8 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ8C2TC1490

8 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ8C2TC1490

Color Code

Red

Die Index

49

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810228753

UPC 14 Digit GTIN

00781810228753

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

1.00 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.44 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

23 (7) Navy

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50