HUBBELL CANADA
Image of YAZV262TC38E6FX YAZV262TC38E6FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel

YAZV262TC38E6FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV262TC38E6FX

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, Two Hole, 3/8 Stud Size, 7/8 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV262TC38E6FX

Color Code

Black

Die Index

13

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810566343

UPC 14 Digit GTIN

00781810566343

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10.4 mm

Dimension - Length Side B inch

3.68 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25