HUBBELL CANADA
Image of YAZV282NTCFX YAZV282NTCFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 4/0 Flex G, H, I, K, M, DLO, 4/0 AWG

YAZV282NTCFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 4/0 Flex G, H, I, K, M, DLO, 4/0 AWG

Brand: Burndy

Catalog ID: YAZV282NTCFX

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV282NTCFX

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810165966

Dimensions

Bolt Size

1/2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Stud Size fraction

1/2

Length

5.21 in

Outside Diameter

0.77 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

6000