
Brand: Burndy
Catalog ID: YAZV29NT516FX
Application
Wire Termination
Catalog Number
YAZV29NT516FX
Color Code
Yellow
Die Index
16
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Trade Name
HYLUG™
UPC
781810241738
UPC 14 Digit GTIN
00781810241738
Dimension - B Length fraction
2 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.80 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
250 KCMIL
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
30
Pallet Quantity
10440