HUBBELL CANADA
YAZV2C2TC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAZV2C2TC38FX YAZV2C2TC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZV2C2TC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV2C2TC38FX

2 Flex G,H,I,K,M,DLO, 2 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV2C2TC38FX

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810135303

UPC 14 Digit GTIN

00781810135303

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.57 in

Dimension - Length Side B inch

3.57 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.37 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper DLO Size Range

2 AWG

Conductor - Copper Flex G Size

"2 AWG"

Conductor - Copper Flex G Size Range

2 AWG

Conductor - Copper Flex H Size

"2 AWG"

Conductor - Copper Flex H Size Range

2 AWG

Conductor - Copper Flex I Size

"2 AWG"

Conductor - Copper Flex I Size Range

2 AWG

Conductor - Copper Flex K Size

"2 AWG"

Conductor - Copper Flex K Size Range

2 AWG

Conductor - Copper Flex M Size

"2 AWG"

Conductor - Copper Flex M Size Range

2 AWG

Conductor - Copper Str Compact Size

"2 AWG"

Conductor - Copper Str Navy Size

60

Conductor - Copper Str Size

"2 AWG"

Conductor - Copper Str Size Range

2 AWG

Conductor - CopperWeld Str Size

2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG

Conductor - CopperWeld Str Size Range

2 A AWG-2 P AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25