HUBBELL CANADA
Image of YAZV4C2TC38FX YAZV4C2TC38FX, Compression Terminal, 4 Flex G,H,I,K,M, DLO, 4 AWG, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZV4C2TC38FX, Compression Terminal, 4 Flex G,H,I,K,M, DLO, 4 AWG, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV4C2TC38FX

4 Flex G,H,I,K,M,DLO, 4 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV4C2TC38FX

Color Code

Gray

Die Index

8

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810175811

UPC 14 Digit GTIN

00781810175811

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - Length Side B inch

3.39 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Flex M Size Range

4 AWG

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size Range

4 AWG

Conductor - CopperWeld Str Size

4 A AWG;4 D AWG;4 N AWG;4 P AWG

Conductor - CopperWeld Str Size Range

4 A AWG-4 P AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50