HUBBELL CANADA
Image of YAZV6C2TC14FX90 YAZV6C2TC14FX90, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree

YAZV6C2TC14FX90, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZV6C2TC14FX90

Cu Comp Terminal Flex Cond, Bvl Entry, 2 Hole/W/InspWindow, #6 Weld, 6(61/#24)DLO Flex, #6 AWG Code, 600 V-35 kV, 1/4" Stud, 0.62" Spacing, 90 Deg Bent, Lng bbl.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV6C2TC14FX90

Color Code

Blue

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810230404

UPC 14 Digit GTIN

00781810230404

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

1.00 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size Range

6 AWG

Conductor - CopperWeld Str Size

6 A AWG;6 C AWG;6 D AWG

Conductor - CopperWeld Str Size Range

6 A AWG-6 D AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1