HUBBELL CANADA
YBM1CL1, Flag-Type Ring, 1 AWG, 1/4" Stud
Image of YBM1CL1 YBM1CL1, Flag-Type Ring, 1 AWG, 1/4" Stud
Image of YBM1CL1 YBM1CL1, Flag-Type Ring, 1 AWG, 1/4" Stud

YBM1CL1, Flag-Type Ring, 1 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YBM1CL1

Uninsulated Flag-Type Ring Terminal, 1 AWG, 1/4" Stud, Seamless Extrusion Tin Plated, Beveled Barrel

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM1CL1

Connector Type

Flag Ring Terminal

Die Index

572

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810080719

UPC 14 Digit GTIN

00781810080719

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.59 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.40 in

Dimension - N inch

0.3 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.66 in

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Size

1

Conductor - Copper Str Size Range

1

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

57600