HUBBELL CANADA
YBM1CL3, Flag-Type Ring, 1 AWG, 1/2" Stud
Image of YBM1CL3 YBM1CL3, Flag-Type Ring, 1 AWG, 1/2" Stud
Image of YBM1CL3 YBM1CL3, Flag-Type Ring, 1 AWG, 1/2" Stud

YBM1CL3, Flag-Type Ring, 1 AWG, 1/2" Stud

Brand: Burndy

Catalog ID: YBM1CL3

Uninsulated Flag-Type Ring Terminal, 1 AWG, 1/2" Stud, Seamless Extrusion Tin Plated, Beveled Barrel

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM1CL3

Connector Type

Flag Ring Terminal

Die Index

572

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Compression

Trade Name

HYLUG™

UPC

781810106716

UPC 14 Digit GTIN

00781810106716

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.84 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Length Overall inch

1.78 in

Dimension - N inch

0.48 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.61 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

1 (225/#24)

Conductor - Copper Flex I Size

1

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Size

1

Conductor - Copper Str Size Range

1 AWG

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29000