HUBBELL CANADA
YBM25L2, Uninsulated Flag-Type Ring Terminal For 1/0 AWG
Image of YBM25L2 YBM25L2, Uninsulated Flag-Type Ring Terminal For 1/0 AWG

YBM25L2, Uninsulated Flag-Type Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YBM25L2

Uninsulated Flag-Type Ring Terminal For 1/0 AWG.

YBM25L2.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM25L2

Connector Type

Flag Ring Terminal

Die Index

58

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810026212

UPC 14 Digit GTIN

00781810026212

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Length Overall inch

1.56 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.67 in

Dimension - Pad Width inch

0.72 in

Dimension - Strip Length inch

3/4

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.45 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

1/0 (275/#24)

Conductor - Copper Flex I Size

1/0

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29400