HUBBELL CANADA
Image of YBM26L3BR YBM26L3BR, Uninsulated Flag-Type Ring Terminal For 2/0 AWG

YBM26L3BR, Uninsulated Flag-Type Ring Terminal For 2/0 AWG

Brand: Burndy

Catalog ID: YBM26L3BR

Uninsulated Flag-Type Ring Terminal For 2/0 AWG.

YBM26L3BR.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally provides for a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YBM26L3BR

Die Index

598

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

UPC

781810460825

UPC 14 Digit GTIN

00781810460825

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - N inch

0.48 in

Dimension - Outside Diameter inch

0.76 in

Dimension - Pad Width inch

0.91 in

Dimension - Stud Size inch

1/2 in

Dimension - Z (inch)

0.61 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2/0

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

19600