HUBBELL CANADA
Image of YC26A2 YC26A2, Aluminum C-Shape Connector

YC26A2, Aluminum C-Shape Connector

Brand: Burndy

Catalog ID: YC26A2

Al Compression Tap(C-Shaped),1/0 - 2/0 Str.Al/ACSR(Run), #2 Str.Al/ACSR(Tap), 2.56" L.

  • Al Compression Tap (C-Shaped)
  • 1/0 - 2/0 Str.Al/ACSR (Run)
  • #2 Str.Al/ACSR (Tap)

General

Catalog Number

YC26A2

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810105054

UPC 14 Digit GTIN

00781810105054

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimensions

2.56 in x 1.38 in x 2.56 in

Height

2.56 in

Length

2.56 in

Width

1.38 in

Conductor Related

Conductor - ACSR Str Run

2 AWG

Conductor - ACSR Str Tap

2 Str

Conductor - AL Str Run Range

1/0 AWG - 2/0 AWG

Conductor - AL Str Tap

2 Str

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

7200