HUBBELL CANADA
Image of YC27L12 YC27L12, Compression C-Tap, Run 3/0-1/0 AWG, Tap #1-#12 AWG

YC27L12, Compression C-Tap, Run 3/0-1/0 AWG, Tap #1-#12 AWG

Brand: Burndy

Catalog ID: YC27L12

Copper Compression C Tap, Thin Wall, Run 3/0-1/0 AWG, Tap #1-#12 AWG.

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Bare copper range taking connector allows for less inventory
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

General

Application

Wire Tap

Catalog Number

YC27L12

Color Code

Purple

Die Index

16

EU RoHS Indicator

Yes

Finish Type

Material

COPPER

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040195

UPC 14 Digit GTIN

00781810040195

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - D inch

1.75 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1-13/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

3/0 AWG-1/0 AWG

Conductor - Copper Str Run Range

3/0 AWG-1/0 AWG

Conductor - Copper Str Tap

1 AWG-12 AWG

Conductor - Copper Str Tap Range

1 AWG-12 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

25

Pallet Quantity

24000