HUBBELL CANADA
Image of YC28U26 YC28U26, Figure 6-Shape Tap Connector

YC28U26, Figure 6-Shape Tap Connector

Brand: Burndy

Catalog ID: YC28U26

Figure 6- shaped, wide range-taking aluminum compression tap connector Run: Al & Cu: 1/0 - 4/0 Kcmil, ACSR: 1/0 - 4/0, Tap: 6 - 2/0 AWG, ACSR: 6 -1/0.

  • Figure 6- shaped, wide range-taking aluminum compression tap connector
  • Run: Al & Cu: 1/0 - 4/0 kcmil, ACSR: 1/0 - 4/0
  • Tap: 6 - 2/0 AWG, ACSR: 6 -1/0

General

Catalog Number

YC28U26

Die Index

H

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810126479

UPC 14 Digit GTIN

00781810126479

Dimensions

Dimension - Height inch

2.06 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

1/0 AWG - 4/0 AWG

Conductor - ACSR Str Tap Range

6 AWG - 1/0 AWG

Conductor - AL Str Run Range

1/0 AWG - 4/0 AWG

Conductor - AL Str Tap Range

6 AWG - 2/0 AWG

Conductor - Copper Solid Run

18 AWG

Conductor - Copper Solid Run Range

18 AWG

Conductor - Copper Solid Tap Range

6 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap Range

6 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

6000