
Brand: Burndy
Catalog ID: YC2A2
Application
For Combinations Of Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors
Catalog Number
YC2A2
Die Index
C
EU RoHS Indicator
Yes
Material
Aluminum
Trade Name
CRIMPIT™
Type
YC-A
UPC
781810121504
UPC 14 Digit GTIN
00781810121504
Dimension - Height inch
1.00 in
Dimension - Height mm
0 mm
Conductor - AAAC 5005 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 5005 Tap
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Tap Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Run
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Run Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Tap
48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Tap Range
48.69 (7) kcmil-77.47 (7) kcmil
Conductor - ACSR Cmpt Run
4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Run Range
4 AWG-2 AWG
Conductor - ACSR Cmpt Tap
4 AWG;3 AWG;2 AWG
Conductor - ACSR Cmpt Tap Range
4 AWG-2 AWG
Conductor - ACSR Str Run Range
4 AWG - 2 AWG
Conductor - ACSR Str Tap Range
4 AWG - 2 AWG
Conductor - AL Str Run
2 AWG
Conductor - AL Str Run Range
2 Sol. - 2 Str
Conductor - AL Str Tap
2 AWG
Conductor - AL Str Tap Range
2 Sol. - 2 Str.
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000