HUBBELL CANADA
Image of YC2C2 YC2C2, Copper C-Shape Connector

YC2C2, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC2C2

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, 2 Sol. - 2 Str. (Run & Tap).

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Range Of Copper And Making Tap Or Parallel Copper Connections

Catalog Number

YC2C2

Die Index

C

EU RoHS Indicator

Yes

Material

Copper

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810111505

UPC 14 Digit GTIN

00781810111505

Dimensions

Dimension - Height inch

1.05 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Run

2 AWG

Conductor - Copper Solid Run Range

2 AWG

Conductor - Copper Solid Tap

2 AWG

Conductor - Copper Solid Tap Range

2 AWG

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

2 Sol. - 2 Str

Conductor - Copper Str Tap

2 AWG

Conductor - Copper Str Tap Range

2 Sol. - 2 Str

Conductor Type

Cu C Sol-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

23200