
Brand: Burndy
Catalog ID: YC3L12
Application
Wire Tap
Catalog Number
YC3L12
Color Code
Green
Connector Type
C-TAP
Die Index
11
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Bright
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
YC-L Series
UPC
781810040140
UPC 14 Digit GTIN
00781810040140
Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.46 in
Dimension - D inch
1.18 in
Dimension - Pad Width inch
0.27 in
Dimension - Strip Length inch
1-3/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Str Run
3 AWG-5 AWG
Conductor - Copper Str Run Range
3 AWG-5 AWG
Conductor - Copper Str Tap
5 AWG-12 AWG
Conductor - Copper Str Tap Range
5 AWG-12 AWG
Conductor - Material
COPPER
Conductor Size
3 AWG-12 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
C-TAP
Carton Quantity
100
Pallet Quantity
57600