HUBBELL CANADA
Image of YC406250 YC406250

YC406250

Brand: Hubbell Wiring Device-Kellems

Catalog ID: YC406250

Bulk Cable, 6/4 STO, 250'

Standard Product

General

Application

Ship-To-Shore Cables

Braid

None

Catalog Number

YC406250

Color

Debris Shield Type

None

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Man Made Rubber

Material - Jacket

STOW- PVC

Specifications

  • Cable Rating - 50A 6 Gauge/4 Wire STO- 250' Roll
  • Length - 250 ft. (76.2m)
  • Product Type - Bulk Cable

Temperature Rating

Limited by Devices

UPC

783585831206

Dimensions

Outside Diameter

0.845

Weight

0.86 lb

Electrical Ratings

Amperage Rating

50 A

Voltage Rating

600V AC Max kV

Conductor Related

Braid

None

Conductor Type

Copper

Number of Conductors

4

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Limited by Devices

Configuration

Debris Shield Type

None

Logistics

Carton Quantity

250