
Brand: Burndy
Catalog ID: YC4A6
Catalog Number
YC4A6
Die Index
BG
Material
Aluminum
Trade Name
CRIMPIT™
Type
YC-A, YC-U Series
UPC
781810123003
UPC 14 Digit GTIN
00781810123003
Dimension - Height inch
075 in
Dimension - Height mm
0 mm
Conductor - ACSR Str Run
6
Conductor - AL Str Run
6 AWG;4 AWG
Conductor - AL Str Run Range
6 Sol. - 4 Str
Conductor - AL Str Tap Range
6 Sol. - 6 Str.
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600